SKYPER 32 2nd edition

SKYPER®

IGBT Driver Core

Order Nr.: L5046101

Driver with cover - Order Nr.: L5046104


VCE 1700 V
IoutPEAK 20 A

Part Number: L5046101
Net unit weight: 0.028 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available > 250 piece(s)
  • Quantity Price
  • 1+ 205,95 €
  • 25+ 85,81 €
  • 50+ 65,77 €
more Prices
Prices excl. Tax and Shipping
205.95325 EUR