SKYPER 32 PRO R

SKYPER®

IGBT Driver Core

Order No.: L6100202


VCE 1700 V
IoutPEAK 15 A

Part Number: L6100202
Net unit weight: 0.034 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available > 250 piece(s)
  • Quantity Price
  • 1+ 297,29 €
  • 25+ 123,87 €
  • 50+ 94,95 €
more Prices
Prices excl. Tax and Shipping
297.291 EUR