SKYPER 32 R

SKYPER®

IGBT Driver Core

Order Nr.: L6100102


VCE 1700 V
IoutPEAK 15 A

Part Number: L6100102
Net unit weight: 0.028 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available > 250 piece(s)
  • Quantity Price
  • 1+ 222,73 €
  • 25+ 92,80 €
  • 50+ 71,12 €
more Prices
Prices excl. Tax and Shipping
222.7325 EUR