SKYPER 42 R/02 (Coated type)

SKYPER®

IGBT Driver Core

Order Nr.: L5054305


VCE 1700 V
IoutPEAK 30 A

Part Number: L5054305
Net unit weight: 0.042 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available > 250 piece(s)
  • Quantity Price
  • 1+ 387,89 €
  • 25+ 161,62 €
  • 50+ 123,88 €
more Prices
Prices excl. Tax and Shipping
387.89075 EUR