SKYPER 42 R

SKYPER®

IGBT Driver Core

Order Nr.: L5054301


VCE 1700 V
IoutPEAK 30 A

Part Number: L5054301
Net unit weight: 0.042 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available > 250 piece(s)
  • Quantity Price
  • 1+ 388.30 $
  • 25+ 161.79 $
  • 50+ 124.01 $
more Prices
Prices excl. Tax and Shipping
388.302944 USD