Skyper Prime 1700V/1000A PP

SKYPER®

IGBT Driver for
FF1000R17IE4

Order Nr. L5066801


1700 V
15 A

Part Number: L5066801
Net unit weight: 0.042 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 4 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 919,94 €
  • 24+ 383,31 €
  • 48+ 317,65 €
more Prices
Prices excl. Tax and Shipping
919.9375 EUR