SKYPER PRIME 1700V 1400A PP

SKYPER®

IGBT Driver for FF1400R17IP4

Order Nr. L5066803


1700 V
15 A

Part Number: L5066803
Net unit weight: 0.042 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 71 piece(s)
  • Quantity Price
  • 1+ 1.460,36 €
  • 24+ 608,48 €
  • 48+ 504,25 €
more Prices
Prices excl. Tax and Shipping
1460.3585 EUR