SKYPER PRIME 1700V 1400A ST10

SKYPER®

IGBT Driver for SKM1400GB17R8
& SKM1000GB17R8

Order Number
L5066802 – Driver
22898412 – 1400A module
22898422 – 1000A module


1700 V
15 A

Part Number: L5066802
Net unit weight: 0.061 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 29 piece(s)
  • Quantity Price
  • 1+ 856,72 €
  • 24+ 356,97 €
  • 48+ 295,83 €
more Prices
Prices excl. Tax and Shipping
856.7155 EUR