SKYPER PRIME O 1200V 1400A PP

SKYPER®

IGBT Driver for FF1400R12IP4

Order Nr. L5068114


1200 V
15 A

Part Number: L5068114
Net unit weight: 0.042 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 1.978,33 €
  • 24+ 824,31 €
  • 48+ 683,10 €
more Prices
Prices excl. Tax and Shipping
1978.332 EUR