SKYPER PRIME O 1700V 1400A PP

SKYPER®

IGBT Driver for FF1400R17IP4

Order Nr. L5068113


1700 V
15 A

Part Number: L5068113
Net unit weight: 0.063 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 24 piece(s)
More available in approx. 8 weeks
  • Quantity Price
  • 1+ 1.505,25 €
  • 24+ 627,19 €
  • 48+ 519,76 €
more Prices
Prices excl. Tax and Shipping
1505.2535 EUR