SKYPER PRIME O 1700V 1kA PP

SKYPER®

IGBT Driver for FF1000R17IE4

Order Nr. L5068111


1700 V
15 A

Part Number: L5068111
Net unit weight: 0.063 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 4 piece(s)
More available in approx. 8 weeks
  • Quantity Price
  • 1+ 2.838,40 €
  • 24+ 1.182,67 €
  • 48+ 980,08 €
more Prices
Prices excl. Tax and Shipping
2838.39925 EUR