SKYPER PRIME O1200V 1400A ST10

SKYPER®

IGBT Driver for SKM1400GB12P4

Order Number
L5068115 – Driver
22898312 – Module


1200 V
15 A

Part Number: L5068115
Net unit weight: 0.042 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 18 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 2.838,40 €
  • 24+ 1.182,67 €
  • 48+ 980,08 €
more Prices
Prices excl. Tax and Shipping
2838.39925 EUR