SKYPER PRIME O1700V 1400A ST10

SKYPER®

IGBT Driver for SKM1400GB17R8
& SKM1000GB17R8

Order Number
L5068112 – Driver
22898412 – 1400A module
22898422 – 1000A module


1700 V
15 A

Part Number: L5068112
Net unit weight: 0.063 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 20 piece(s)
More available in approx. 8 weeks
  • Quantity Price
  • 1+ 1.474,79 €
  • 24+ 614,50 €
  • 48+ 509,24 €
more Prices
Prices excl. Tax and Shipping
1474.7905 EUR