SKiiP 01NAC066V3 M10: item+Slim Lid

MiniSKiiP® 0

VCES 600 V
ICnom 6 A

Part Number: 25232340-M10
Net unit weight: 0.0215 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 26 piece(s)
  • Quantity Price
  • 1+ 44,40 €
  • 198+ 13,06 €
  • 792+ 11,76 €
more Prices
Prices excl. Tax and Shipping
44.403 EUR