SKiiP 01NAC066V3

MiniSKiiP® 0

VCES 600 V
ICnom 6 A

Part Number: 25232340
Net unit weight: 0.0215 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 51.03 $
  • 198+ 15.01 $
  • 792+ 13.51 $
more Prices
Prices excl. Tax and Shipping
51.029739 USD