SKiiP 01NEC066V3

MiniSKiiP® 0

VCES 600 V
ICnom 6 A

Part Number: 25232420
Net unit weight: 0.02 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 44,26 €
  • 198+ 13,02 €
  • 792+ 11,72 €
more Prices
Prices excl. Tax and Shipping
44.2595 EUR