SKiiP 02AC066V1 M20: item+Std. Lid

MiniSKiiP® 0

Sixpack


VCES 600 V
ICnom 10 A

Part Number: 25230670-M20
Net unit weight: 0.02 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
  • Quantity Price
  • 1+ 45.01 $
  • 198+ 13.24 $
  • 792+ 11.92 $
more Prices
Prices excl. Tax and Shipping
45.005335 USD