SKiiP 02NAC066V3

MiniSKiiP® 0

VCES 600 V
ICnom 10 A

Part Number: 25232320
Net unit weight: 0.02 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 50,08 €
  • 198+ 14,73 €
  • 792+ 13,25 €
more Prices
Prices excl. Tax and Shipping
50.0815 EUR