SKiiP 02NAC12T4V1 M20: item+Std. Lid

MiniSKiiP® 0

VCES 1200 V
ICnom 4 A

Part Number: 25232530-M20
Net unit weight: 0.02 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 16 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 46,70 €
  • 198+ 13,74 €
  • 792+ 12,36 €
more Prices
Prices excl. Tax and Shipping
46.699 EUR