SKiiP 02NAC12T4V1

MiniSKiiP® 0

VCES 1200 V
ICnom 4 A

Part Number: 25232530
Net unit weight: 0.02 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 49,59 €
  • 198+ 14,59 €
  • 792+ 13,13 €
more Prices
Prices excl. Tax and Shipping
49.5895 EUR