SKiiP 02NEB066V3

MiniSKiiP® 0

VCES 600 V
ICnom 10 A

Part Number: 25232300
Net unit weight: 0.02 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 51,20 €
  • 198+ 15,06 €
  • 792+ 13,55 €
more Prices
Prices excl. Tax and Shipping
51.19875 EUR