SKiiP 02NEC066V3 M10: item+Slim Lid

MiniSKiiP® 0

VCES 600 V
ICnom 10 A

Part Number: 25232310-M10
Net unit weight: 0.02 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 109 piece(s)
  • Quantity Price
  • 1+ 52.33 $
  • 198+ 15.39 $
  • 792+ 13.85 $
more Prices
Prices excl. Tax and Shipping
52.333905 USD