SKiiP 02NEC066V3 M20: item+Std. Lid

MiniSKiiP® 0

VCES 600 V
ICnom 10 A

Part Number: 25232310-M20
Net unit weight: 0.02 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 28 piece(s)
  • Quantity Price
  • 1+ 45,65 €
  • 198+ 13,43 €
  • 792+ 12,08 €
more Prices
Prices excl. Tax and Shipping
45.6535 EUR