SKiiP 02NEC066V3

MiniSKiiP® 0

VCES 600 V
ICnom 10 A

Part Number: 25232310
Net unit weight: 0.02 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 53.19 $
  • 198+ 15.65 $
  • 792+ 14.08 $
more Prices
Prices excl. Tax and Shipping
53.194948 USD