SKiiP 03NAC126V1 M00: module only

MiniSKiiP® 0

VCES 1200 V
ICnom 8 A

Part Number: 25230870-M00
Net unit weight: 0.02 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 43 piece(s)
  • Quantity Price
  • 1+ 58,93 €
  • 198+ 17,33 €
  • 792+ 15,60 €
more Prices
Prices excl. Tax and Shipping
58.92725 EUR