SKiiP 03NAC126V1

MiniSKiiP® 0

VCES 1200 V
ICnom 8 A

Part Number: 25230870
Net unit weight: 0.02 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 64.44 $
  • 198+ 18.95 $
  • 792+ 17.06 $
more Prices
Prices excl. Tax and Shipping
64.436948 USD