SKiiP 03NAC12T4V1 M10: item+Slim Lid

MiniSKiiP® 0

VCES 1200 V
ICnom 8 A

Part Number: 25232540-M10
Net unit weight: 0.02 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 42 piece(s)
  • Quantity Price
  • 1+ 54,92 €
  • 198+ 16,15 €
  • 792+ 14,53 €
more Prices
Prices excl. Tax and Shipping
54.9195 EUR