SKiiP 03NAC12T4V1

MiniSKiiP® 0

VCES 1200 V
ICnom 8 A

Part Number: 25232540
Net unit weight: 0.02 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 60.05 $
  • 198+ 17.66 $
  • 792+ 15.89 $
more Prices
Prices excl. Tax and Shipping
60.054473 USD