SKiiP 03NEB066V3 M20: item+Std. Lid

MiniSKiiP® 0

VCES 600 V
ICnom 15 A

Part Number: 25232360-M20
Net unit weight: 0.02 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 4 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 52,35 €
  • 198+ 15,40 €
  • 792+ 13,86 €
more Prices
Prices excl. Tax and Shipping
52.34675 EUR