SKiiP 03NEB066V3

MiniSKiiP® 0

VCES 600 V
ICnom 15 A

Part Number: 25232360
Net unit weight: 0.02 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 55,83 €
  • 198+ 16,42 €
  • 792+ 14,78 €
more Prices
Prices excl. Tax and Shipping
55.83175 EUR