SKiiP 04AC066V1 M10: item+Slim Lid

MiniSKiiP® 0

Sixpack


VCES 600 V
ICnom 20 A

Part Number: 25230690-M10
Net unit weight: 0.02 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 168 piece(s)
  • Quantity Price
  • 1+ 56.70 $
  • 198+ 16.68 $
  • 792+ 15.01 $
more Prices
Prices excl. Tax and Shipping
56.703169 USD