SKiiP 04AC066V1

MiniSKiiP® 0

Sixpack


VCES 600 V
ICnom 20 A

Part Number: 25230690
Net unit weight: 0.02 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 48,69 €
  • 198+ 14,32 €
  • 792+ 12,88 €
more Prices
Prices excl. Tax and Shipping
48.6875 EUR