SKiiP 10NAB12T4V1 M10: item+Slim Lid

MiniSKiiP® 1

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 4 A

Part Number: 25231660-M10
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 62 piece(s)
  • Quantity Price
  • 1+ 57.54 $
  • 120+ 21.58 $
  • 480+ 17.98 $
more Prices
Prices excl. Tax and Shipping
57.539031 USD