SKiiP 10NAB12T4V1 M20: item+Std. Lid

MiniSKiiP® 1

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 4 A

Part Number: 25231660-M20
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 21 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 52,89 €
  • 120+ 19,83 €
  • 480+ 16,52 €
more Prices
Prices excl. Tax and Shipping
52.89 EUR