SKiiP 10NAB12T4V1

MiniSKiiP® 1

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 4 A

Part Number: 25231660
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 61.42 $
  • 120+ 23.03 $
  • 480+ 19.19 $
more Prices
Prices excl. Tax and Shipping
61.421895 USD