SKiiP 11AC126V1 M20: item+Std. Lid

MiniSKiiP® 1

VCES 1200 V
ICnom 8 A

Part Number: 25230030-M20
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 59 piece(s)
  • Quantity Price
  • 1+ 55,76 €
  • 120+ 20,91 €
  • 480+ 17,43 €
more Prices
Prices excl. Tax and Shipping
55.76 EUR