SKiiP 11AC126V1

MiniSKiiP® 1

VCES 1200 V
ICnom 8 A

Part Number: 25230030
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 59,53 €
  • 120+ 22,32 €
  • 480+ 18,60 €
more Prices
Prices excl. Tax and Shipping
59.532 EUR