SKiiP 11AC126V10 M10: item+Slim Lid

MiniSKiiP® 1

VCES 1200 V
ICnom 6 A

Part Number: 25230900-M10
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 56,25 €
  • 120+ 21,09 €
  • 480+ 17,58 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 120
56.252 EUR