SKiiP 11AC12T4V1 M20: item+Std. Lid

MiniSKiiP® 1

VCES 1200 V
ICnom 8 A

Part Number: 25231610-M20
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 50,76 €
  • 120+ 19,03 €
  • 480+ 15,86 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 120
50.758 EUR