SKiiP 11AC12T4V1

MiniSKiiP® 1

VCES 1200 V
ICnom 8 A

Part Number: 25231610
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 53,93 €
  • 120+ 20,22 €
  • 480+ 16,85 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 120
53.92525 EUR