SKiiP 11AC12T7V1 M20: item+Std. Lid

MiniSKiiP® 1

Sixpack


VCES 1200 V
ICnom 10 A

Part Number: 25231880-M20
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 18 piece(s)
More available in approx. 14 weeks
  • Quantity Price
  • 1+ 54,12 €
  • 120+ 20,30 €
  • 480+ 16,91 €
more Prices
Prices excl. Tax and Shipping
54.12 EUR