SKiiP 11AC12T7V1

MiniSKiiP® 1

Sixpack


VCES 1200 V
ICnom 10 A

Part Number: 25231880
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 61.42 $
  • 120+ 23.03 $
  • 480+ 19.19 $
more Prices
Prices excl. Tax and Shipping
61.421895 USD