SKiiP 11ACC12T7V1

MiniSKiiP® 1

Twelvepack


1200 V
10 A

Part Number: 25232790
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 86.62 $
  • 120+ 32.48 $
  • 480+ 27.07 $
more Prices
Prices excl. Tax and Shipping
86.618322 USD