SKiiP 11HEB066V1 M10: item+Slim Lid

MiniSKiiP® 1

VCES 600 V
ICnom 15 A

Part Number: 25230830-M10
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 103 piece(s)
  • Quantity Price
  • 1+ 58,14 €
  • 120+ 21,80 €
  • 480+ 18,17 €
more Prices
Prices excl. Tax and Shipping
58.138 EUR