SKiiP 11HEB066V1

MiniSKiiP® 1

VCES 600 V
ICnom 15 A

Part Number: 25230830
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 61,96 €
  • 120+ 23,24 €
  • 480+ 19,36 €
more Prices
Prices excl. Tax and Shipping
61.96125 EUR