SKiiP 11NAB066V1

MiniSKiiP® 1

Converter-Inverter-Brake (CIB)


VCES 600 V
ICnom 6 A

Part Number: 25230580
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 50,21 €
  • 120+ 18,83 €
  • 480+ 15,69 €
more Prices
Prices excl. Tax and Shipping
50.21475 EUR