SKiiP 11NAB126V1

MiniSKiiP® 1

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 8 A

Part Number: 25230010
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 66,26 €
  • 120+ 24,85 €
  • 480+ 20,71 €
more Prices
Prices excl. Tax and Shipping
66.256 EUR