SKiiP 11NAB12T4V1 M00: module only

MiniSKiiP® 1

Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 8 A

Part Number: 25231580-M00
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 67.22 $
  • 120+ 25.21 $
  • 480+ 21.00 $
more Prices
Prices excl. Tax and Shipping
67.216625 USD