SKiiP 11NAB12T7V1 M20: item+Std. Lid

MiniSKiiP® 1

3-phase Converter-Inverter-Brake (CIB)


VCES 1200 V
ICnom 10 A

Part Number: 25232040-M20
Net unit weight: 0.03 kg
Tariff Number: 85044095
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 11 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 65,60 €
  • 120+ 24,60 €
  • 480+ 20,50 €
more Prices
Prices excl. Tax and Shipping
65.6 EUR