SKiiP 12AC126V1

MiniSKiiP® 1

VCES 1200 V
ICnom 15 A

Part Number: 25230040
Net unit weight: 0.03 kg
Tariff Number: 85044086
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
  • Quantity Price
  • 1+ 72,24 €
  • 120+ 27,09 €
  • 480+ 22,58 €
more Prices
Prices excl. Tax and Shipping
72.242 EUR